Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0858 - $0.0999 | Request the lead time here |
1/4-20
|
|
1.500 in
38.1 mm
|
||
| $0.0474 - $0.065 | Request the lead time here |
1/4-28
|
|
0.188 in
4.8 mm
|
||
| $0.3479 - $0.3746 | Request the lead time here |
3/8-16
|
|
1.000 in
25.4 mm
|
||
| $0.0594 - $0.0816 | Request the lead time here |
#10-32
|
|
1.750 in
44.5 mm
|
||
| $0.0629 - $0.0861 | Request the lead time here |
1/4-20
|
|
0.750 in
19.1 mm
|
||
| $0.0569 - $0.0663 | Request the lead time here |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.0614 - $0.0713 | Request the lead time here |
#2-56
|
|
0.391 in
9.9 mm
|
||
| $0.1263 - $0.1476 | Request the lead time here |
#0-80
|
|
0.250 in
6.4 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#4-40
|
|
1.188 in
30.2 mm
|
||
| $0.3977 - $0.9048 | Request the lead time here |
3/8-24
|
|
0.500 in
12.7 mm
|
||
| $0.4683 - $1.0115 | Request the lead time here |
3/8-16
|
|
1.500 in
38.1 mm
|
||
| $0.2268 - $0.5165 | Request the lead time here |
1/4-20
|
|
2.500 in
63.5 mm
|
||
| $1.0008 - $2.2787 | Request the lead time here |
1/2-13
|
|
3.000 in
76.2 mm
|
||
| $0.0912 - $0.1062 | Request the lead time here |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| $0.356 - $0.8103 | Request the lead time here |
5/16-18
|
|
0.500 in
12.7 mm
|
||
| $0.2093 - $0.4766 | Request the lead time here |
1/4-20
|
|
0.500 in
12.7 mm
|
||
| $2.0798 - $4.7355 | Request the lead time here |
5/16-18
|
|
4.500 in
114.3 mm
|
||
| $2.456 - $5.592 | Request the lead time here |
1/2-13
|
|
4.000 in
101.6 mm
|
||
| $0.3614 - $0.8226 | Request the lead time here |
5/16-18
|
|
0.750 in
19.1 mm
|
||
| $0.2204 - $0.5016 | Request the lead time here |
1/4-20
|
|
2.000 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue