Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1676 - $0.3812 | 500 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.1935 - $0.4403 | 6500 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
| $0.2003 - $0.456 | 3500 In stock |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| $0.219 - $0.498 | Request the lead time here |
1/4-20
|
|
2.750 in
69.9 mm
|
||
| $1.5284 - $1.5518 | Request the lead time here |
1/4-20
|
|
4.000 in
101.6 mm
|
||
| $1.6254 - $1.6508 | Request the lead time here |
1/4-20
|
|
6.000 in
152.4 mm
|
||
| $0.3542 - $0.8058 | 500 In stock |
5/16-18
|
|
1.250 in
31.8 mm
|
||
| $0.354 - $0.8057 | 1500 In stock |
5/16-18
|
|
2.000 in
50.8 mm
|
||
| $1.8182 - $4.14 | 1000 In stock |
3/8-16
|
|
4.000 in
101.6 mm
|
||
| $2.0456 - $4.6578 | 1250 In stock |
3/8-16
|
|
6.000 in
152.4 mm
|
||
| $0.704 - $1.6028 | 13500 In stock |
1/2-13
|
|
0.875 in
22.2 mm
|
||
| $0.7797 - $1.7754 | 2750 In stock |
1/2-13
|
|
2.000 in
50.8 mm
|
||
| $2.2326 - $5.0837 | Request the lead time here |
1/2-13
|
|
4.000 in
101.6 mm
|
||
| $2.6177 - $5.9607 | Request the lead time here |
1/2-13
|
|
6.000 in
152.4 mm
|
||
| $0.6077 - $0.8336 | 500 In stock |
5/8-11
|
|
1.500 in
38.1 mm
|
||
| $2.6376 - $6.0057 | Request the lead time here |
5/8-11
|
|
3.500 in
88.9 mm
|
||
| $3.0797 - $3.1272 | 1000 In stock |
5/8-11
|
|
5.000 in
127 mm
|
||
| $0.314 - $0.4307 | 1000 In stock |
3/8-16
|
|
0.750 in
19.1 mm
|
||
| $0.38 - $0.5211 | Request the lead time here |
3/8-16
|
|
2.000 in
50.8 mm
|
||
| $0.1557 - $0.3543 | 750 In stock |
1/4-20
|
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue