Menu Search

Hex Head Cap Screws - Plastic

In stock

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: PA, Nylon, PU, PC
  • Colour: Natural, Black, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,528 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$1.8723 - $4.2632 Request the lead time here
3/8-16
4.500 in
$0.3614 - $0.8225 750 In stock
3/8-24
0.500 in
$0.6885 - $1.5672 Request the lead time here
1/2-13
1.000 in
$0.8252 - $1.8788 2750 In stock
1/2-13
2.500 in
$2.3183 - $5.2782 Request the lead time here
1/2-13
4.500 in
$0.7283 - $1.6581 3000 In stock
5/8-11
0.500 in
$0.9092 - $2.07 2250 In stock
5/8-11
2.000 in
$2.7818 - $2.8247 3750 In stock
5/8-11
4.000 in
$3.2348 - $3.2844 Request the lead time here
5/8-11
5.500 in
$0.3272 - $0.4488 4000 In stock
3/8-16
1.000 in
$0.4065 - $0.5574 3750 In stock
3/8-16
2.500 in
$0.0492 - $0.0675 5000 In stock
M2 x 0.4
0.236 in
$0.0489 - $0.0671 1000 In stock
M3 x 0.5
0.157 in
$0.0503 - $0.069 2000 In stock
M3 x 0.5
0.394 in
$0.0521 - $0.0713 4000 In stock
M3 x 0.5
0.984 in
$0.0513 - $0.0702 Request the lead time here
M3.5 x 0.6
0.197 in
$0.0525 - $0.072 Request the lead time here
M3.5 x 0.6
0.394 in
$0.0542 - $0.0746 1000 In stock
M3.5 x 0.6
0.984 in
$0.054 - $0.0743 15000 In stock
M4 x 0.7
0.236 in
$0.0549 - $0.0756 Request the lead time here
M4 x 0.7
0.63 in
  • of 77
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 3/8-16; Thread Length 114.3 mm | 4.500 in; Distance Across Flats 14.3 mm | 0.562 in; Head Height 6.8 mm | 0.268 in

3237516450

Price Range
$4.2632 - $1.8723

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.562 in
  • Head Height
    0.268 in
  • Pitch/TPI
    16 TPI
  • Thread Length
    4.500 in
  • Thread Size
    3/8-16
Natural Nylon 6/6 External Hexagonal Slotted Drive Fully Threaded Screw Cap Screw - 3/8-24; Thread Length 12.7 mm | 0.500 in; Distance Across Flats 14.3 mm | 0.562 in; Head Height 6.8 mm | 0.268 in

3237524050

Price Range
$0.8225 - $0.3614

Stock Levels
750 In stock
Attributes
  • Distance Across Flats
    0.562 in
  • Head Height
    0.268 in
  • Pitch/TPI
    24 TPI
  • Thread Length
    0.500 in
  • Thread Size
    3/8-24
Natural Nylon 6/6 External Hexagonal Slotted Drive Fully Threaded Screw Cap Screw - 1/2-13; Thread Length 25.4 mm | 1.000 in; Distance Across Flats 19.1 mm | 0.750 in; Head Height 9.2 mm | 0.364 in

3250013100

Price Range
$1.5672 - $0.6885

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Head Height
    0.364 in
  • Pitch/TPI
    13 TPI
  • Thread Length
    1.000 in
  • Thread Size
    1/2-13
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 1/2-13; Thread Length 63.5 mm | 2.500 in; Distance Across Flats 19.1 mm | 0.750 in; Head Height 9.2 mm | 0.364 in

3250013250

Price Range
$1.8788 - $0.8252

Stock Levels
2750 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Head Height
    0.364 in
  • Pitch/TPI
    13 TPI
  • Thread Length
    2.500 in
  • Thread Size
    1/2-13
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 1/2-13; Thread Length 114.3 mm | 4.500 in; Distance Across Flats 19.1 mm | 0.750 in; Head Height 9.2 mm | 0.364 in

3250013450

Price Range
$5.2782 - $2.3183

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Head Height
    0.364 in
  • Pitch/TPI
    13 TPI
  • Thread Length
    4.500 in
  • Thread Size
    1/2-13
Natural Nylon 6/6 External Hexagonal Slotted Drive Fully Threaded Screw Cap Screw - 5/8-11; Thread Length 12.7 mm | 0.500 in; Distance Across Flats 23.8 mm | 0.938 in; Head Height 11.3 mm | 0.444 in

3262511050

Price Range
$1.6581 - $0.7283

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.938 in
  • Head Height
    0.444 in
  • Pitch/TPI
    11 TPI
  • Thread Length
    0.500 in
  • Thread Size
    5/8-11
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 5/8-11; Thread Length 50.8 mm | 2.000 in; Distance Across Flats 23.8 mm | 0.938 in; Head Height 11.3 mm | 0.444 in

3262511200

Price Range
$2.07 - $0.9092

Stock Levels
2250 In stock
Attributes
  • Distance Across Flats
    0.938 in
  • Head Height
    0.444 in
  • Pitch/TPI
    11 TPI
  • Thread Length
    2.000 in
  • Thread Size
    5/8-11
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 5/8-11; Thread Length 101.6 mm | 4.000 in; Distance Across Flats 23.8 mm | 0.938 in; Head Height 11.3 mm | 0.444 in

3262511400

Price Range
$2.8247 - $2.7818

Stock Levels
3750 In stock
Attributes
  • Distance Across Flats
    0.938 in
  • Head Height
    0.444 in
  • Pitch/TPI
    11 TPI
  • Thread Length
    4.000 in
  • Thread Size
    5/8-11
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 5/8-11; Thread Length 139.7 mm | 5.500 in; Distance Across Flats 23.8 mm | 0.938 in; Head Height 11.3 mm | 0.444 in

3262511550

Price Range
$3.2844 - $3.2348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.938 in
  • Head Height
    0.444 in
  • Pitch/TPI
    11 TPI
  • Thread Length
    5.500 in
  • Thread Size
    5/8-11
Natural Nylon 6/6 External Hexagonal Slotted Drive Fully Threaded Screw Cap Screw - 3/8-16; Thread Length 25.4 mm | 1.000 in; Distance Across Flats 14.2 mm | 0.558 in; Head Height 7.2 mm | 0.282 in

32W37516100

Price Range
$0.4488 - $0.3272

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.558 in
  • Head Height
    0.282 in
  • Pitch/TPI
    16 TPI
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw Cap Screw - 3/8-16; Thread Length 63.5 mm | 2.500 in; Distance Across Flats 14.2 mm | 0.558 in; Head Height 7.2 mm | 0.282 in

32W37516250

Price Range
$0.5574 - $0.4065

Stock Levels
3750 In stock
Attributes
  • Distance Across Flats
    0.558 in
  • Head Height
    0.282 in
  • Pitch/TPI
    16 TPI
  • Thread Length
    2.500 in
  • Thread Size
    3/8-16
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M2 x 0.4; Thread Length 6.0 mm | 0.236 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J006

Price Range
$0.0675 - $0.0492

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.126 in
  • Head Height
    0.063 in
  • Pitch/TPI
    0.4 mm
  • Thread Length
    0.236 in
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3 x 0.5; Thread Length 4.0 mm | 0.157 in; Distance Across Flats 5.0 mm | 0.197 in; Head Height 2.3 mm | 0.091 in

50M030050J004

Price Range
$0.0671 - $0.0489

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.197 in
  • Head Height
    0.091 in
  • Pitch/TPI
    0.5 mm
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3 x 0.5; Thread Length 10.0 mm | 0.394 in; Distance Across Flats 5.0 mm | 0.197 in; Head Height 2.3 mm | 0.091 in

50M030050J010

Price Range
$0.069 - $0.0503

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.197 in
  • Head Height
    0.091 in
  • Pitch/TPI
    0.5 mm
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M3 x 0.5; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 5.0 mm | 0.197 in; Head Height 2.3 mm | 0.091 in

50M030050J025

Price Range
$0.0713 - $0.0521

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.197 in
  • Head Height
    0.091 in
  • Pitch/TPI
    0.5 mm
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3.5 x 0.6; Thread Length 5.0 mm | 0.197 in; Distance Across Flats 5.5 mm | 0.217 in; Head Height 2.6 mm | 0.102 in

50M035060J005

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Head Height
    0.102 in
  • Pitch/TPI
    0.6 mm
  • Thread Length
    0.197 in
  • Thread Size
    M3.5 x 0.6
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3.5 x 0.6; Thread Length 10.0 mm | 0.394 in; Distance Across Flats 5.5 mm | 0.217 in; Head Height 2.6 mm | 0.102 in

50M035060J010

Price Range
$0.072 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Head Height
    0.102 in
  • Pitch/TPI
    0.6 mm
  • Thread Length
    0.394 in
  • Thread Size
    M3.5 x 0.6
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M3.5 x 0.6; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 5.5 mm | 0.217 in; Head Height 2.6 mm | 0.102 in

50M035060J025

Price Range
$0.0746 - $0.0542

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.217 in
  • Head Height
    0.102 in
  • Pitch/TPI
    0.6 mm
  • Thread Length
    0.984 in
  • Thread Size
    M3.5 x 0.6
Natural Nylon 6/6 External Hexagonal Unslotted Drive Fully Threaded Screw Cap Screw - M4 x 0.7; Thread Length 6.0 mm | 0.236 in; Distance Across Flats 7.0 mm | 0.276 in; Head Height 3.0 mm | 0.118 in

50M040070J006

Price Range
$0.0743 - $0.054

Stock Levels
15000 In stock
Attributes
  • Distance Across Flats
    0.276 in
  • Head Height
    0.118 in
  • Pitch/TPI
    0.7 mm
  • Thread Length
    0.236 in
  • Thread Size
    M4 x 0.7
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M4 x 0.7; Thread Length 16.0 mm | 0.63 in; Distance Across Flats 7.0 mm | 0.276 in; Head Height 3.0 mm | 0.118 in

50M040070J016

Price Range
$0.0756 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Head Height
    0.118 in
  • Pitch/TPI
    0.7 mm
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7