| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.4307 |
| 1000 - 4999 | $0.3876 |
| 5000 - 9999 | $0.3489 |
| 10000 + | $0.314 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 14.2 mm |
|---|---|
| Distance Across Flats | 0.558 in |
| Head Height | 0.282 in |
| Head Height | 7.2 mm |
| Pitch/TPI | 16 TPI |
| Thread Length | 19.1 mm |
| Thread Length | 0.750 in |
| Thread Size | 3/8-16 |
| Colour | Natural |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | External Hexagonal Slotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Fully Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue