Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0513 - $0.0702 | 3000 In stock |
M2.5 x 0.45
|
|
0.63 in
16.0 mm
|
||
| $0.0497 - $0.0683 | Request the lead time here |
M3 x 0.5
|
|
0.315 in
8.0 mm
|
||
| $0.0516 - $0.0707 | 9000 In stock |
M3 x 0.5
|
|
0.787 in
20.0 mm
|
||
| $0.057 - $0.078 | Request the lead time here |
M3 x 0.5
|
|
1.654 in
42.0 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
|
0.315 in
8.0 mm
|
||
| $0.0537 - $0.074 | Request the lead time here |
M3.5 x 0.6
|
|
0.787 in
20.0 mm
|
||
| $0.0626 - $0.0858 | Request the lead time here |
M3.5 x 0.6
|
|
0.276 in
7.0 mm
|
||
| $0.0548 - $0.0753 | 2000 In stock |
M4 x 0.7
|
|
0.472 in
12.0 mm
|
||
| $0.1917 - $0.4367 | Request the lead time here |
1/4-20
|
|
0.625 in
15.9 mm
|
||
| $1.9905 - $4.532 | Request the lead time here |
3/8-16
|
|
5.500 in
139.7 mm
|
||
| $0.7338 - $1.6712 | Request the lead time here |
1/2-13
|
|
1.500 in
38.1 mm
|
||
| $2.3978 - $5.4593 | Request the lead time here |
1/2-13
|
|
5.000 in
127 mm
|
||
| $0.7545 - $1.718 | 250 In stock |
5/8-11
|
|
0.750 in
19.1 mm
|
||
| $0.9731 - $2.2158 | Request the lead time here |
5/8-11
|
|
2.500 in
63.5 mm
|
||
| $2.8992 - $3.9768 | Request the lead time here |
5/8-11
|
|
4.000 in
101.6 mm
|
||
| $3.3827 - $3.4347 | Request the lead time here |
5/8-11
|
|
6.000 in
152.4 mm
|
||
| $0.3405 - $0.4668 | 1500 In stock |
3/8-16
|
|
1.250 in
31.8 mm
|
||
| $0.4328 - $0.5937 | Request the lead time here |
3/8-16
|
|
3.000 in
76.2 mm
|
||
| $1.5527 - $1.5768 | Request the lead time here |
1/4-20
|
|
4.500 in
114.3 mm
|
||
| $0.3237 - $0.7367 | 1000 In stock |
5/16-18
|
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue