| Quantity | Unit price |
|---|---|
| 250 - 999 | $11.3459 |
| 1000 - 4999 | $10.2113 |
| 5000 - 9999 | $9.1902 |
| 10000 + | $8.2712 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 1.125 in |
|---|---|
| Distance Across Flats | 28.6 mm |
| Head Height | 0.730 in |
| Head Height | 18.5 mm |
| Pitch/TPI | 10 TPI |
| Thread Length | 139.7 mm |
| Thread Length | 5.500 in |
| Thread Size | 3/4-10 |
| Colour | Natural |
| Material | 40% Glass Filled PU |
| Full Material | Polyurtethane |
| Drive Type | External Hexagonal Unslotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Part Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue