Quantity | Unit price |
---|---|
1 - 2 | $483.09 |
3 - 4 | $468.62 |
5 - 9 | $458.94 |
10 - 14 | $434.78 |
15 + | $410.69 |
Inside Diameter (Shrunk) | 1.5 mm |
---|---|
Inside Diameter (Shrunk) | 0.059 in |
Minimum Full Recovery Temperature | 110 °C |
Minimum Full Recovery Temperature | 230 °F |
Minimum Shrink Temperature | 80 °C |
Minimum Shrink Temperature | 80 °C |
Overall Length | 75.0 m |
Overall Length | 246.063 ft |
Pre-Shrunk Inside Diameter | 4.8 mm |
Pre-Shrunk Inside Diameter | 0.189 in |
Size | 4.8 mm |
Size | 0.188 in |
Wall Thickness (Shrunk) | 1.0 mm |
Wall Thickness (Shrunk) | 0.039 in |
Adhesion | Adhesive Lined |
Colour | Red |
Material | Polyolefin |
Material Flammability Standard | UL94 V-0 |
Packaging Style | Roll |
Shrink Ratio | 3:1 |
Special Features | UV Resistant |
Tube Shape | Flat |
UL/CSA Description | UL E204071 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue