Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips.
Most of our range is made from Polyvinyl Chloride (PVC). PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | End Flange | Colour | Material | Grip Type | Hole Diameter | Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $6.2717 - $7.7429 | 917 In stock |
Y
|
Black
|
Vinyl
|
Tapered Grip
|
|
|
||
| $0.9621 - $2.228 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $2.1095 - $4.8852 | 107 In stock |
|
Black
|
PVC
|
|
|
|
||
| $1.659 - $3.8423 | 849 In stock |
|
Black
|
PVC
|
|
|
|
||
| $2.4018 - $5.5619 | 221 In stock |
|
Black
|
PVC
|
|
|
|
||
| $1.1687 - $2.706 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $1.3964 - $3.2337 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $1.4142 - $3.2753 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $1.074 - $2.4869 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $1.8693 - $4.329 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $2.0772 - $4.8104 | Request the lead time here |
|
Black
|
PVC
|
|
|
|
||
| $2.2812 - $5.2832 | 149 In stock |
|
Black
|
PVC
|
|
|
|
||
| $5.9924 - $7.398 | 210 In stock |
Y
|
Black
|
Vinyl
|
Tapered Grip
|
|
|
||
| $5.388 - $6.6519 | Request the lead time here |
N
|
Black
|
Vinyl
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
| $0.8993 - $2.0829 | 11 In stock |
|
Black
|
PVC
|
|
|
|
||
| $2.1266 - $4.9251 | 31 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.8372 - $1.9382 | 100 In stock |
|
Black
|
PVC
|
|
|
|
||
| $2.1857 - $5.0615 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
| $1.2675 - $2.9354 | 271 In stock |
|
Black
|
PVC
|
|
|
|
||
| $2.5515 - $5.9088 | Request the lead time here |
|
Black
|
PVC