| Quantity | Unit price |
|---|---|
| 10 - 49 | $6.6519 |
| 50 - 249 | $5.9867 |
| 250 + | $5.388 |
| Hole Diameter | 25.4 mm |
|---|---|
| Hole Diameter | 1.000 in |
| Grip Type | Tapered Grip |
| Handle Shape | Round |
| End Flange | N |
| Full Material | Polyvinyl Chloride |
| Colour | Black |
| Fitting Style | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue