Menu Search

Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

Round Tapered Grip is made of strong flexible vinyl and will fit snugly on 19.1 mm | 0.750 in bar diameters without tearing, splitting, or shredding.
Item code:

VGRD07505000B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $2.228
250 - 999 $1.0128
1000 + $0.9621
Standard pack: 250

Order in multiple of 50

Total price:

$111.40

50 x $2.228

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us