Menu Search

Tube End Grip - Hole Diameter:27 mm | 1.062 in ; Inside Length : 114.3 mm | 4.500 in ; ;

Round Tapered Grip is made of strong flexible vinyl and will fit snugly on 26.9 mm | 1.060 in bar diameters without tearing, splitting, or shredding.
Item code:

VGRD10624500B

107 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 299 $4.8852
300 - 1199 $2.2205
1200 + $2.1095
Standard pack: 300

Order in multiple of 50

Total price:

$244.26

50 x $4.8852

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us