Menu Search

Flush Compression Lever Latches

In stock

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, and 24-46mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour: Black, Silver

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Maximum Grip Colour Finish Key Type View
$21.30 - $21.30 80 In stock
0.945 in
Black
Black Powder Coated
Keyed Alike
$18.60 - $18.60 133 In stock
1.811 in
Silver
Chrome Plated
No Key
$22.70 - $22.70 120 In stock
1.811 in
Black
Black Powder Coated
Keyed Alike
$18.60 - $18.60 108 In stock
1.811 in
Black
Black Powder Coated
No Key
$21.30 - $21.30 240 In stock
0.945 in
Black
Black Powder Coated
Keyed CH751
$21.30 - $21.30 159 In stock
0.945 in
Black
Black Powder Coated
Keyed To Differ
$22.70 - $22.70 86 In stock
1.811 in
Black
Black Powder Coated
Keyed To Differ
$17.10 - $17.10 64 In stock
0.945 in
Silver
Chrome Plated
No Key
$22.70 - $22.70 91 In stock
1.811 in
Black
Black Powder Coated
Keyed CH751
$17.10 - $17.10 710 In stock
0.945 in
Black
Black Powder Coated
No Key
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Grip: 24.0 mm | 0.945 in ; Minimum Grip - 0 mm | 0 in ; Maximum Grip - 24.0 mm | 0.945 in

0772201

Price Range
$21.30 - $21.30

Stock Levels
80 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0 - 0.945 in
Compression Lever Latch - Locking Mechanism: Non-Locking ; Maximum Grip: 46.0 mm | 1.811 in ; Minimum Grip - 24.0 mm | 0.945 in ; Maximum Grip - 46.0 mm | 1.811 in

0771100

Price Range
$18.60 - $18.60

Stock Levels
133 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0.945 - 1.811 in
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Grip: 46.0 mm | 1.811 in ; Minimum Grip - 24.0 mm | 0.945 in ; Maximum Grip - 46.0 mm | 1.811 in

0771201

Price Range
$22.70 - $22.70

Stock Levels
120 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0.945 - 1.811 in
Compression Lever Latch - Locking Mechanism: Non-Locking ; Maximum Grip: 46.0 mm | 1.811 in ; Minimum Grip - 24.0 mm | 0.945 in ; Maximum Grip - 46.0 mm | 1.811 in

0771200

Price Range
$18.60 - $18.60

Stock Levels
108 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0.945 - 1.811 in
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Grip: 24.0 mm | 0.945 in ; Minimum Grip - 0 mm | 0 in ; Maximum Grip - 24.0 mm | 0.945 in

0772207

Price Range
$21.30 - $21.30

Stock Levels
240 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0 - 0.945 in
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Grip: 24.0 mm | 0.945 in ; Minimum Grip - 0 mm | 0 in ; Maximum Grip - 24.0 mm | 0.945 in

0772202

Price Range
$21.30 - $21.30

Stock Levels
159 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0 - 0.945 in
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Grip: 46.0 mm | 1.811 in ; Minimum Grip - 24.0 mm | 0.945 in ; Maximum Grip - 46.0 mm | 1.811 in

0771202

Price Range
$22.70 - $22.70

Stock Levels
86 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0.945 - 1.811 in
Compression Lever Latch - Locking Mechanism: Non-Locking ; Maximum Grip: 24.0 mm | 0.945 in ; Minimum Grip - 0 mm | 0 in ; Maximum Grip - 24.0 mm | 0.945 in

0772100

Price Range
$17.10 - $17.10

Stock Levels
64 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0 - 0.945 in
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Grip: 46.0 mm | 1.811 in ; Minimum Grip - 24.0 mm | 0.945 in ; Maximum Grip - 46.0 mm | 1.811 in

0771207

Price Range
$22.70 - $22.70

Stock Levels
91 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0.945 - 1.811 in
Compression Lever Latch - Locking Mechanism: Non-Locking ; Maximum Grip: 24.0 mm | 0.945 in ; Minimum Grip - 0 mm | 0 in ; Maximum Grip - 24.0 mm | 0.945 in

0772200

Price Range
$17.10 - $17.10

Stock Levels
710 In stock
Attributes
  • Body Height
    1.024 in
  • Compatible Door Thickness Range
    0.079 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Grip Range
    0 - 0.945 in