Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$7.2773 - $18.1506 250 In stock
2.374 in
$14.6628 - $36.6873 112 In stock
6.626 in
$380.8188 - $952.077 4 In stock
44.000 in
$423.6993 - $1,059.266 Request the lead time here
54.000 in
$104.3337 - $260.8403 2 In stock
24.000 in
$7.6466 - $19.1642 Request the lead time here
3.386 in
$270.0554 - $675.138 24 In stock
34.000 in
$769.11 - $1,922.763 Request the lead time here
60.000 in
$907.8957 - $2,269.721 Request the lead time here
64.000 in
$27.588 - $53.5827 551 In stock
10.748 in
$7.3641 - $18.4161 356 In stock
2.717 in
$87.2814 - $218.1915 15 In stock
17.913 in
$573.9759 - $1,434.9461 Request the lead time here
56.000 in
$9.4929 - $23.7743 268 In stock
4.500 in
$305.5718 - $3,819.7727 Request the lead time here
38.000 in
$9.3626 - $23.4122 124 In stock
4.000 in
$46.9428 - $117.3987 43 In stock
14.000 in
$277.9842 - $694.9538 12 In stock
36.000 in
$336.3744 - $840.9783 46 In stock
40.000 in
$88.4111 - $1,104.9555 11 In stock
20.000 in
  • of 2
Flexible Pipe Cap - Inside Diameter 60.3 mm | 2.374 in ; Flexible PE ; Yellow

FPC34137A

Price Range
$18.1506 - $7.2773

Stock Levels
250 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    2.374 in
Flexible Pipe Cap - Inside Diameter 168.3 mm | 6.626 in ; Flexible PE ; Yellow

FPC34179A

Price Range
$36.6873 - $14.6628

Stock Levels
112 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    6.626 in
Flexible Pipe Cap - Inside Diameter 1117.6 mm | 44.000 in ; Flexible PE ; Yellow

FPC34248A

Price Range
$952.077 - $380.8188

Stock Levels
4 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    44.000 in
Flexible Pipe Cap - Inside Diameter 1371.6 mm | 54.000 in ; Flexible PE ; Yellow

FPC39127A

Price Range
$1,059.266 - $423.6993

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    54.000 in
Flexible Pipe Cap - Inside Diameter 609.6 mm | 24.000 in ; Flexible PE ; Yellow

FPC31739A

Price Range
$260.8403 - $104.3337

Stock Levels
2 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    24.000 in
Flexible Pipe Cap - Inside Diameter 86 mm | 3.386 in ; Flexible PE ; Yellow

FPC34151A

Price Range
$19.1642 - $7.6466

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    3.386 in
Flexible Pipe Cap - Inside Diameter 863.6 mm | 34.000 in ; Flexible PE ; Yellow

FPC34240A

Price Range
$675.138 - $270.0554

Stock Levels
24 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    34.000 in
Flexible Pipe Cap - Inside Diameter 1524 mm | 60.000 in ; Flexible PE ; Yellow

FPC34254A

Price Range
$1,922.763 - $769.11

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    60.000 in
Flexible Pipe Cap - Inside Diameter 1625.6 mm | 64.000 in ; Flexible PE ; Yellow

FPC34256A

Price Range
$2,269.721 - $907.8957

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    64.000 in
Flexible Pipe Cap - Inside Diameter 273 mm | 10.748 in ; Flexible PE ; Yellow

FPC31735A

Price Range
$53.5827 - $27.588

Stock Levels
551 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    10.748 in
Flexible Pipe Cap - Inside Diameter 69 mm | 2.717 in ; Flexible PE ; Yellow

FPC34140A

Price Range
$18.4161 - $7.3641

Stock Levels
356 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    2.717 in
Flexible Pipe Cap - Inside Diameter 455 mm | 17.913 in ; Flexible PE ; Yellow

FPC34211A

Price Range
$218.1915 - $87.2814

Stock Levels
15 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    17.913 in
Flexible Pipe Cap - Inside Diameter 1422.4 mm | 56.000 in ; Flexible PE ; Yellow

FPC34252A

Price Range
$1,434.9461 - $573.9759

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    56.000 in
Flexible Pipe Cap - Inside Diameter 114.3 mm | 4.500 in ; Flexible PE ; Yellow

FPC34169A

Price Range
$23.7743 - $9.4929

Stock Levels
268 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    4.500 in
Flexible Pipe Cap - Inside Diameter 965.2 mm | 38.000 in ; Flexible PE ; Yellow

FPC34244A

Price Range
$3,819.7727 - $305.5718

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    38.000 in
Flexible Pipe Cap - Inside Diameter 101.6 mm | 4.000 in ; Flexible PE ; Yellow

FPC32709A

Price Range
$23.4122 - $9.3626

Stock Levels
124 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    4.000 in
Flexible Pipe Cap - Inside Diameter 355.6 mm | 14.000 in ; Flexible PE ; Yellow

FPC31685A

Price Range
$117.3987 - $46.9428

Stock Levels
43 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    14.000 in
Flexible Pipe Cap - Inside Diameter 914.4 mm | 36.000 in ; Flexible PE ; Yellow

FPC31701A

Price Range
$694.9538 - $277.9842

Stock Levels
12 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    36.000 in
Flexible Pipe Cap - Inside Diameter 1016 mm | 40.000 in ; Flexible PE ; Yellow

FPC31727A

Price Range
$840.9783 - $336.3744

Stock Levels
46 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    40.000 in
Flexible Pipe Cap - Inside Diameter 508 mm | 20.000 in ; Flexible PE ; Yellow

FPC31689A

Price Range
$1,104.9555 - $88.4111

Stock Levels
11 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    20.000 in