| Quantity | Unit price |
|---|---|
| 1 - 15 | $3,819.7727 |
| 16 - 79 | $339.5241 |
| 80 + | $305.5718 |
| Vent Hole | N |
|---|---|
| Fitting Style | Push Fit |
| Colour | Yellow |
| Full Material | Polyethylene |
| Inside Diameter | 965.2 mm |
| Inside Diameter | 38.000 in |
| Inside Height | 180 mm |
| Inside Height | 7.087 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue