| Quantity | Unit price |
|---|---|
| 1 - 9 | $260.8403 |
| 10 - 49 | $115.9265 |
| 50 + | $104.3337 |
| Vent Hole | N |
|---|---|
| Fitting Style | Push Fit |
| Colour | Yellow |
| Full Material | Polyethylene |
| Inside Diameter | 609.6 mm |
| Inside Diameter | 24.000 in |
| Inside Height | 125 mm |
| Inside Height | 4.921 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue