Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1856 - $1.0742 | 2800 In stock |
1.500 in
38.1 mm
|
0.470 in
11.9 mm
|
||
| $0.1973 - $1.1423 | Request the lead time here |
1.000 in
25.4 mm
|
0.490 in
12.4 mm
|
||
| $0.1485 - $0.8594 | Request the lead time here |
1.500 in
38.1 mm
|
0.218 in
5.5 mm
|
||
| $0.0918 - $0.5318 | Request the lead time here |
1.000 in
25.4 mm
|
0.080 in
2 mm
|
||
| $0.0924 - $0.5354 | Request the lead time here |
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.1346 - $0.7797 | Request the lead time here |
1.500 in
38.1 mm
|
0.203 in
5.2 mm
|
||
| $0.1067 - $0.6168 | Request the lead time here |
0.500 in
12.7 mm
|
0.224 in
5.7 mm
|
||
| $0.1803 - $1.0437 | Request the lead time here |
1.500 in
38.1 mm
|
0.230 in
5.8 mm
|
||
| $0.152 - $0.8801 | Request the lead time here |
1.000 in
25.4 mm
|
0.234 in
5.9 mm
|
||
| $0.0837 - $0.4844 | Request the lead time here |
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.1817 - $1.0518 | Request the lead time here |
1.500 in
38.1 mm
|
0.281 in
7.1 mm
|
||
| $0.1866 - $1.0805 | Request the lead time here |
1.000 in
25.4 mm
|
0.290 in
7.4 mm
|
||
| $0.0881 - $0.5094 | 4500 In stock |
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.1832 - $1.0599 | 4000 In stock |
1.500 in
38.1 mm
|
0.343 in
8.7 mm
|
||
| $0.1317 - $0.7626 | Request the lead time here |
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| $0.1103 - $0.6383 | 25350 In stock |
0.500 in
12.7 mm
|
0.406 in
10.3 mm
|
||
| $0.2178 - $1.2603 | 3990 In stock |
1.500 in
38.1 mm
|
0.437 in
11.1 mm
|
||
| $0.0791 - $0.4583 | 7636 In stock |
|
|
||
| $0.0788 - $0.4557 | 8292 In stock |
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.101 - $0.5846 | Request the lead time here |
1.000 in
25.4 mm
|
0.140 in
3.6 mm