Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0851 - $0.4934 | Request the lead time here |
|
|
||
| $0.1038 - $0.6015 | Request the lead time here |
1.000 in
25.4 mm
|
0.156 in
4 mm
|
||
| $0.1223 - $0.7082 | Request the lead time here |
1.000 in
25.4 mm
|
0.230 in
5.8 mm
|
||
| $0.1223 - $0.7082 | 9272 In stock |
0.500 in
12.7 mm
|
0.240 in
6.1 mm
|
||
| $0.1455 - $0.8424 | 19 In stock |
1.000 in
25.4 mm
|
0.281 in
7.1 mm
|
||
| $0.1107 - $0.641 | Request the lead time here |
0.500 in
12.7 mm
|
0.304 in
7.7 mm
|
||
| $0.1632 - $0.9453 | Request the lead time here |
1.500 in
38.1 mm
|
0.313 in
8 mm
|
||
| $0.188 - $1.0884 | Request the lead time here |
1.500 in
38.1 mm
|
0.490 in
12.4 mm
|
||
| $0.152 - $0.8801 | 4723 In stock |
1.000 in
25.4 mm
|
0.500 in
12.7 mm
|
||
| $0.1866 - $1.0805 | Request the lead time here |
1.000 in
25.4 mm
|
0.290 in
7.4 mm
|
||
| $0.0881 - $0.5094 | 4500 In stock |
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.1832 - $1.0599 | 4000 In stock |
1.500 in
38.1 mm
|
0.343 in
8.7 mm
|
||
| $0.1317 - $0.7626 | Request the lead time here |
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| $0.1103 - $0.6383 | 25350 In stock |
0.500 in
12.7 mm
|
0.406 in
10.3 mm
|
||
| $0.2178 - $1.2603 | 3990 In stock |
1.500 in
38.1 mm
|
0.437 in
11.1 mm
|
||
| $0.0932 - $0.5388 | 18259 In stock |
1.000 in
25.4 mm
|
0.093 in
2.4 mm
|
||
| $0.1622 - $0.9381 | 5233 In stock |
0.500 in
12.7 mm
|
0.490 in
12.4 mm
|
||
| $0.1895 - $1.0967 | Request the lead time here |
1.500 in
38.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0846 - $0.4898 | 10000 In stock |
0.500 in
12.7 mm
|
0.093 in
2.4 mm
|
||
| $0.0723 - $0.4181 | 8084 In stock |
0.500 in
12.7 mm
|
0.180 in
4.6 mm