Quantity | Unit price |
---|---|
200 - 999 | $0.7626 |
1000 - 4999 | $0.305 |
5000 - 19999 | $0.1386 |
20000 + | $0.1317 |
Inside Diameter | 9.1 mm |
---|---|
Inside Diameter | 0.360 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue