Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $1.0065 - $5.8265 | Request the lead time here |
1.000 in
25.4 mm
|
1.812 in
46 mm
|
||
| $0.8459 - $4.8974 | Request the lead time here |
0.500 in
12.7 mm
|
1.937 in
49.2 mm
|
||
| $0.9225 - $2.1362 | 13 In stock |
1.500 in
38.1 mm
|
2.000 in
50.8 mm
|
||
| $0.9633 - $2.2307 | Request the lead time here |
1.000 in
25.4 mm
|
2.125 in
54 mm
|
||
| $0.8337 - $1.9311 | 150 In stock |
0.500 in
12.7 mm
|
2.250 in
57.2 mm
|
||
| $1.2533 - $2.9021 | 69 In stock |
1.500 in
38.1 mm
|
2.375 in
60.3 mm
|
||
| $1.3467 - $3.1187 | 200 In stock |
1.000 in
25.4 mm
|
2.460 in
62.5 mm
|
||
| $1.0016 - $2.3195 | 438 In stock |
0.500 in
12.7 mm
|
2.625 in
66.7 mm
|
||
| $2.3913 - $5.5376 | Request the lead time here |
1.000 in
25.4 mm
|
3.625 in
92.1 mm
|
||
| $2.7794 - $6.4362 | Request the lead time here |
1.000 in
25.4 mm
|
3.825 in
97.2 mm
|
||
| $2.9711 - $6.8802 | Request the lead time here |
1.000 in
25.4 mm
|
4.000 in
101.6 mm
|
||
| $0.393 - $2.2754 | Request the lead time here |
0.500 in
12.7 mm
|
1.125 in
28.6 mm
|
||
| $0.5943 - $3.4409 | 654 In stock |
1.500 in
38.1 mm
|
1.187 in
30.1 mm
|
||
| $0.5655 - $3.2744 | 9763 In stock |
1.000 in
25.4 mm
|
1.250 in
31.8 mm
|
||
| $0.4769 - $2.7606 | Request the lead time here |
0.500 in
12.7 mm
|
1.375 in
34.9 mm
|
||
| $0.743 - $4.3011 | Request the lead time here |
1.500 in
38.1 mm
|
1.437 in
36.5 mm
|
||
| $0.549 - $3.1778 | Request the lead time here |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
| $0.4914 - $2.8448 | Request the lead time here |
0.500 in
12.7 mm
|
1.625 in
41.3 mm
|
||
| $0.9368 - $5.4237 | 398 In stock |
1.500 in
38.1 mm
|
1.687 in
42.8 mm
|
||
| $0.7164 - $4.148 | Request the lead time here |
0.500 in
12.7 mm
|
1.875 in
47.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue