| Quantity | Unit price |
|---|---|
| 200 - 999 | $0.5388 |
| 1000 - 4999 | $0.2156 |
| 5000 - 19999 | $0.098 |
| 20000 + | $0.0932 |
| Inside Diameter | 2.4 mm |
|---|---|
| Inside Diameter | 0.093 in |
| Inside Height | 25.4 mm |
| Inside Height | 1.000 in |
| Maximum Temperature | 425 °F |
| Maximum Temperature | 218.3 °C |
| Colour | Yellow |
| Fitting Style | Push Fit |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue