Quantity | Unit price |
---|---|
100 - 549 | $2.6249 |
550 - 2199 | $1.1931 |
2200 + | $1.1334 |
Inside Diameter | 54.8 mm |
---|---|
Inside Diameter | 2.156 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue