Quantity | Unit price |
---|---|
1 - 899 | $3.0996 |
900 - 1799 | $1.5515 |
1800 - 8999 | $0.6209 |
9000 - 89999 | $0.2756 |
90000 - 179999 | $0.2621 |
180000+ | $0.2486 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 6.4 mm |
---|---|
Inside Diameter | 0.250 in |
Inside Height | 0.594 in |
Inside Height | 15.1 mm |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Colour | Yellow |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue