Menu Search

Fixed Compression Cam Latches

In stock

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Stainless Steel, Steel Zinc Plated
  • Colour: Black, Silver

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Handle Type Housing Height Head Height Key Type View
$27.30 - $35.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
7.0 mm Triangle Key
$29.20 - $37.80 Request the lead time here
Wing Knob Handle
1.26 in
0.236 in
Wing Knob Key
$27.30 - $35.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
3.0 mm Double Bit Key
$27.30 - $35.40 Request the lead time here
Tubular Key Operated Handle
1.26 in
0.236 in
Tubular Key
$27.30 - $35.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
8.0 mm Hexagon Key
$27.30 - $35.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
7.0 mm Triangle Key
$27.30 - $35.40 126 In stock
Driver Tool Operated Handle
1.26 in
0.236 in
8.0 mm Hexagon Key
$27.30 - $35.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
7.0 mm Triangle Key
$82.50 - $99.90 149 In stock
Driver Tool Operated Handle
1.26 in
0.236 in
7.0 mm Triangle Key
$27.30 - $35.40 90 In stock
Driver Tool Operated Handle
1.26 in
0.236 in
3.0 mm Double Bit Key
$27.30 - $35.40 Request the lead time here
Tubular Key Operated Handle
1.26 in
0.236 in
Tubular Key
$27.30 - $35.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
2 x 4 mm Slot Key
$82.50 - $99.90 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
3.0 mm Double Bit Key
$82.50 - $99.90 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
Railway Key
$27.30 - $35.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
2 x 4 mm Slot Key
$82.50 - $99.90 Request the lead time here
1.26 in
0.236 in
2 x 4 mm Slot Key
$27.30 - $35.40 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
7.0 mm Triangle Key
$82.50 - $99.90 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
3.0 mm Double Bit Key
$82.50 - $99.90 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
Railway Key
$82.50 - $99.90 Request the lead time here
Driver Tool Operated Handle
1.26 in
0.236 in
8.0 mm Square Key
  • of 3
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403113700001

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Wing Knob Handle

0403119400001

Price Range
$37.80 - $29.20

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403121300001

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Tubular Key Operated Handle

0403129300001

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403116800001

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403123700001

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403126800001

Price Range
$35.40 - $27.30

Stock Levels
126 In stock
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403113700002

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408403700002

Price Range
$99.90 - $82.50

Stock Levels
149 In stock
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403111300001

Price Range
$35.40 - $27.30

Stock Levels
90 In stock
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Tubular Key Operated Handle

0403119300001

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403124200001

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408401300001

Price Range
$99.90 - $82.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408408800001

Price Range
$99.90 - $82.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403124200002

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ;

0408404200002

Price Range
$99.90 - $82.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0403123700002

Price Range
$35.40 - $27.30

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Panel Thickness Range
    0.709 in
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408401300002

Price Range
$99.90 - $82.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408408800002

Price Range
$99.90 - $82.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

0408402800002

Price Range
$99.90 - $82.50

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.236 in
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Cam Material
    Stainless Steel
  • Colour
    Silver