Menu Search

Finned Tube Plug - Flange Diameter 19.1 mm | .750 in ; Flange to Fin Height19.1 mm | .750 in ; LDPE ; Blue

Blue LDPE Finned Tube Plug protects 19.1 mm | 0.750 in diameter L & M copper or aluminum tubing. The unobtrusive center pull tab is easily gripped for fast removal.
Item code:

MFP40A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $1.2633
250 - 499 $0.6316
500 - 2499 $0.2513
2500 - 24999 $0.112
25000 - 49999 $0.1065
50000 - 74999 $0.101
75000 - 99999 $0.0953
100000 + $0.0898
Standard pack: 2500

Order any quantity

Total price:

$1.26

1 x $1.2633

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit
Flange to Fin Height .750 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us