Menu Search

Finned Tube Plug - Flange Diameter 12.7 mm | .500 in ; Flange to Fin Height12.7 mm | .500 in ; LDPE ; Blue

Blue LDPE Finned Tube Plug protects 12.7 mm | 0.500 in diameter L & M copper or aluminum tubing. The unobtrusive center pull tab is easily gripped for fast removal.
Item code:

MFP20A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.0637
500 - 999 $0.5318
1000 - 4999 $0.2134
5000 - 49999 $0.0946
50000 - 99999 $0.0898
100000 - 149999 $0.0852
150000 - 199999 $0.0803
200000 + $0.0757
Standard pack: 5000

Order any quantity

Total price:

$1.06

1 x $1.0637

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit
Flange to Fin Height .500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us