Quantity | Unit price |
---|---|
100 + | $4.5954 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 11.5 mm |
---|---|
Distance Between Fixing Holes | 0.453 in |
Hole Diameter | 3.6 mm |
Hole Diameter | 0.142 in |
Overall Height | 4.8 mm |
Overall Height | 0.189 in |
Colour | Black |
Full Material | Nylon 6/6 |
Includes | Adhesive Pad |
Includes (All) | Adhesive Pad |
Material | Nylon |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Package Quantity | 100 |
Type | Corner |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue