Menu Search

Edge Locking Support - Rivet Mount

In stock

Edge Locking Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$2.1802 - $2.6161 26000 In stock
0.157 in
0.189 in
0.063 - 0.071 in
0.047 - 0.106 in
0.252 in
$2.268 - $2.7218 30000 In stock
0.157 in
0.189 in
0.079 - 0.071 in
0.047 - 0.106 in
0.5 in
Edge Locking Support - Material PA ; Spacer Length 6.4 mm | 0.252 in

REHCBS-4-01

Price Range
$2.6161 - $2.1802

Stock Levels
26000 In stock
Attributes
  • Body Diameter
    0.224 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.201 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.071 in
Edge Locking Support - Material PA ; Spacer Length 12.7 mm | 0.5 in

REHCBS-8-01

Price Range
$2.7218 - $2.268

Stock Levels
30000 In stock
Attributes
  • Body Diameter
    0.224 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.201 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.071 in