Quantity | Unit price |
---|---|
500 - 2499 | $0.3234 |
2500 - 4999 | $0.3096 |
5000 - 7499 | $0.2936 |
7500 - 9999 | $0.2775 |
10000 + | $0.2585 |
Holding Capacity | 18.1 kg |
---|---|
Holding Capacity | 40 lbs |
Hook Length | 304.8 mm |
Hook Length | 12 in |
Full Material | Cold Drawn Spring Steel |
Shape | C Shape;V Shape |
Wire Diameter | 3.04 mm |
Wire Diameter | 0.12 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue