Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
$39.00 - $42.70 68 In stock
1.358 in
Universal
Die Cast Zinc Alloy
No Key
$40.00 - $43.80 109 In stock
1.358 in
Universal
Die Cast Zinc Alloy
No Key
Compression Cam Latch - Maximum Grip - 48.0 mm | 1.89 in ; Key Type:No Key ; Mounting Orientation:Universal

3771200

Price Range
$42.70 - $39.00

Stock Levels
68 In stock
Attributes
  • Grip Range
    1.89 in
  • Maximum Grip
    1.89 in
  • Maximum Panel Thickness
    0.079 in
  • Mounting Hole Length
    3.524 in
  • Mounting Hole Width
    1.358 in
Compression Cam Latch - Maximum Grip - 63.0 mm | 2.48 in ; Key Type:No Key ; Mounting Orientation:Universal

3772200

Price Range
$43.80 - $40.00

Stock Levels
109 In stock
Attributes
  • Grip Range
    2.48 in
  • Maximum Grip
    2.48 in
  • Maximum Panel Thickness
    0.079 in
  • Mounting Hole Length
    3.524 in
  • Mounting Hole Width
    1.358 in