Quantity | Unit price |
---|---|
1 - 24 | $3.0428 |
25 - 49 | $1.5215 |
50 - 249 | $0.6086 |
250 - 2499 | $0.2703 |
2500 - 4999 | $0.2567 |
5000 + | $0.243 |
Flange Diameter | 23.5 mm |
---|---|
Flange Diameter | 0.925 in |
Height Under Flange | 12.0 mm |
Height Under Flange | 0.472 in |
Maximum Plug Diameter | 23.5 mm |
Maximum Plug Diameter | 0.925 in |
Minimum Plug Diameter | 23.5 mm |
Minimum Plug Diameter | 0.925 in |
Overall Diameter | 28.5 mm |
Overall Diameter | 1.122 in |
Overall Height | 26 mm |
Overall Height | 1.024 in |
Colour | Black |
Fitting Style | Pull Tab |
Full Material | Thermo Plastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue