Quantity | Unit price |
---|---|
1 - 49 | $5.3361 |
50 - 99 | $2.657 |
100 - 499 | $1.0676 |
500 - 4999 | $0.4746 |
5000 - 9999 | $0.4496 |
10000 + | $0.4269 |
Flange Diameter | 19.4 mm |
---|---|
Flange Diameter | 0.764 in |
Height Under Flange | 12.0 mm |
Height Under Flange | 0.472 in |
Maximum Plug Diameter | 19.4 mm |
Maximum Plug Diameter | 0.764 in |
Minimum Plug Diameter | 19.4 mm |
Minimum Plug Diameter | 0.764 in |
Overall Diameter | 27.5 mm |
Overall Diameter | 1.083 in |
Overall Height | 26 mm |
Overall Height | 1.024 in |
Colour | Black |
Fitting Style | Pull Tab |
Full Material | Thermo Plastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue