Quantity | Unit price |
---|---|
1 - 49 | $2.0006 |
50 - 99 | $1.0014 |
100 - 499 | $0.402 |
500 - 4999 | $0.1776 |
5000 - 9999 | $0.1691 |
10000 + | $0.1601 |
Flange Diameter | 7.5 mm |
---|---|
Flange Diameter | 0.295 in |
Height Under Flange | 8.0 mm |
Height Under Flange | 0.315 in |
Maximum Plug Diameter | 7.5 mm |
Maximum Plug Diameter | 0.295 in |
Minimum Plug Diameter | 7.5 mm |
Minimum Plug Diameter | 0.295 in |
Overall Diameter | 15.5 mm |
Overall Diameter | 0.610 in |
Overall Height | 24 mm |
Overall Height | 0.944 in |
Colour | Black |
Fitting Style | Pull Tab |
Full Material | Thermo Plastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue