Quantity | Unit price |
---|---|
1 - 699 | $1.8032 |
700 - 1399 | $0.9015 |
1400 - 6999 | $0.3612 |
7000 - 69999 | $0.1602 |
70000 + | $0.1523 |
Flange Diameter | 11.5 mm |
---|---|
Flange Diameter | 0.453 in |
Height Under Flange | 10.0 mm |
Height Under Flange | 0.394 in |
Maximum Plug Diameter | 11.5 mm |
Maximum Plug Diameter | 0.453 in |
Minimum Plug Diameter | 11.5 mm |
Minimum Plug Diameter | 0.453 in |
Overall Diameter | 19.5 mm |
Overall Diameter | 0.768 in |
Overall Height | 30 mm |
Overall Height | 1.181 in |
Colour | Black |
Fitting Style | Pull Tab |
Full Material | Thermo Plastic Rubber |
Material | TPR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue