Quantity | Unit price |
---|---|
1 - 499 | $1.3512 |
500 - 999 | $0.677 |
1000 - 3499 | $0.2703 |
3500 - 34999 | $0.1205 |
35000 - 69999 | $0.1143 |
70000 + | $0.1085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 29.4 mm |
---|---|
Flange Diameter | 1.156 in |
Height Under Flange | 18.0 mm |
Height Under Flange | 0.709 in |
Maximum Plug Diameter | 27.3 mm |
Maximum Plug Diameter | 1.074 in |
Minimum Plug Diameter | 23.7 mm |
Minimum Plug Diameter | 0.935 in |
Overall Diameter | 29.4 mm |
Overall Diameter | 1.156 in |
Overall Height | 23.8 mm |
Overall Height | 0.938 in |
Colour | Orange |
Fitting Style | Pull Tab |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue