Quantity | Unit price |
---|---|
1 - 499 | $0.9584 |
500 - 999 | $0.4791 |
1000 - 3499 | $0.1917 |
3500 - 34999 | $0.0852 |
35000 - 69999 | $0.0809 |
70000 + | $0.0767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 23.8 mm |
---|---|
Flange Diameter | 0.938 in |
Height Under Flange | 14.0 mm |
Height Under Flange | 0.551 in |
Maximum Plug Diameter | 20 mm |
Maximum Plug Diameter | 0.787 in |
Minimum Plug Diameter | 17.6 mm |
Minimum Plug Diameter | 0.691 in |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.938 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Colour | Orange |
Fitting Style | Pull Tab |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue