Quantity | Unit price |
---|---|
1 - 499 | $0.897 |
500 - 999 | $0.4473 |
1000 - 4999 | $0.1796 |
5000 - 49999 | $0.08 |
50000 + | $0.0761 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 17.5 mm |
---|---|
Flange Diameter | 0.690 in |
Height Under Flange | 10.9 mm |
Height Under Flange | 0.429 in |
Maximum Plug Diameter | 13.9 mm |
Maximum Plug Diameter | 0.548 in |
Minimum Plug Diameter | 12 mm |
Minimum Plug Diameter | 0.471 in |
Overall Diameter | 17.5 mm |
Overall Diameter | 0.690 in |
Overall Height | 21.6 mm |
Overall Height | 0.850 in |
Colour | Orange |
Fitting Style | Pull Tab |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue