Quantity | Unit price |
---|---|
1 - 9 | $5.10 |
10 + | $4.20 |
Handle Length | 87.0 mm |
---|---|
Handle Length | 3.425 in |
Handle Width | 36.0 mm |
Handle Width | 1.417 in |
Head Height | 11.0 mm |
Head Height | 0.433 in |
Housing Height | 29.0 mm |
Housing Height | 1.142 in |
Colour | Black |
Handle Type | Swinghandle, Lift and Turn |
Key Type | No Key |
Latch Material | Nylon |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue