Quantity | Unit price |
---|---|
1 - 4 | $1,251.20 |
5 - 9 | $1,212.60 |
10 - 14 | $1,187.60 |
15 - 19 | $1,162.60 |
20 - 24 | $1,124.00 |
25 - 29 | $1,062.70 |
30 + | $999.10 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 10.0 - 20.0 mm |
---|---|
Compatible Cable Diameter Range | 0.394 - 0.787 in |
Overall Length | 30.5 m |
Overall Length | 100.066 ft |
Nominal Inside Diameter | 15.0 mm |
Nominal Inside Diameter | 0.591 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Colour | Natural |
Full Material | Nomex Fibre |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue