Menu Search

Cable Gland Locknuts

In stock

These Cable Gland Locknuts, also known as cord grip nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material View
$1.0014 - $1.8603 2400 In stock
3/4 in
30% Glass Filled Nylon 6
$1.8005 - $3.3492 1173 In stock
1.000 in
30% Glass Filled Nylon 6
$0.4542 - $0.8465 2100 In stock
3/8 in
30% Glass Filled Nylon 6
$0.6111 - $1.1355 Request the lead time here
1/2 in
30% Glass Filled Nylon 6
$0.3057 - $0.5667 1800 In stock
PG 9
30% Glass Filled Nylon 6
$2.7254 - $5.0468 50 In stock
PG 36
30% Glass Filled Nylon 6
CGLN-M12-BK $0.1553 - $0.312 10200 In stock
M12
30% Glass Filled Nylon 6
$0.3965 - $0.7365 1200 In stock
PG 16
30% Glass Filled Nylon 6
$0.3965 - $0.7365 300 In stock
PG 13.5
30% Glass Filled Nylon 6
CGLN-M16-BK $0.1553 - $0.312 Request the lead time here
M16
30% Glass Filled Nylon 6
$0.3057 - $0.5667 3000 In stock
PG 7
30% Glass Filled Nylon 6
$1.3689 - $2.5463 150 In stock
PG 29
30% Glass Filled Nylon 6
$0.351 - $0.6515 3000 In stock
PG 11
30% Glass Filled Nylon 6
$1.0485 - $2.108 50 In stock
M40
30% Glass Filled Nylon 6
$0.4622 - $0.9284 1700 In stock
M32
30% Glass Filled Nylon 6
$0.3353 - $0.6738 Request the lead time here
M25
30% Glass Filled Nylon 6
$0.6258 - $1.1633 500 In stock
PG 21
30% Glass Filled Nylon 6
$0.1868 - $0.3756 1100 In stock
M20
30% Glass Filled Nylon 6
Cable Gland Locknut - ; ; Black

CGLN-NPT-3/4-BK

Price Range
$1.8603 - $1.0014

Stock Levels
2400 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - ; ; Black

CGLN-NPT-1-BK

Price Range
$3.3492 - $1.8005

Stock Levels
1173 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - ; ; Black

CGLN-NPT-3/8-BK

Price Range
$0.8465 - $0.4542

Stock Levels
2100 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - ; ; Black

CGLN-NPT-1/2-BK

Price Range
$1.1355 - $0.6111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 9 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG9-BK

Price Range
$0.5667 - $0.3057

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Material
    Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 36 ; Thickness 8.0 mm | 0.315 in ; Black

CGLN-PG36-BK

Price Range
$5.0468 - $2.7254

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.315 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-M12-BK

Price Range
$0.312 - $0.1553

Stock Levels
10200 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 16 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-PG16-BK

Price Range
$0.7365 - $0.3965

Stock Levels
1200 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 13.5 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-PG13.5-BK

Price Range
$0.7365 - $0.3965

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M16 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-M16-BK

Price Range
$0.312 - $0.1553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 7 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG7-BK

Price Range
$0.5667 - $0.3057

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 29 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-PG29-BK

Price Range
$2.5463 - $1.3689

Stock Levels
150 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 11 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG11-BK

Price Range
$0.6515 - $0.351

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M40 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-M40-BK

Price Range
$2.108 - $1.0485

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M32 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-M32-BK

Price Range
$0.9284 - $0.4622

Stock Levels
1700 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M25 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-M25-BK

Price Range
$0.6738 - $0.3353

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 21 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-PG21-BK

Price Range
$1.1633 - $0.6258

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M20 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-M20-BK

Price Range
$0.3756 - $0.1868

Stock Levels
1100 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass Filled Nylon 6