Menu Search

Cable Gland Locknut - Thread Size M20 ; Thickness 6.0 mm | 0.236 in ; Black

This locknut is designed to lock a metric cable gland in place. It is black and made of UL94 V-2 glass filled nylon.
Item code:

CGLN-M20-BK

3700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.3888
500 - 4999 $0.2685
5000 - 9999 $0.2201
10000 + $0.1934
Standard pack: 100

Order in multiple of 100

Total price:

$38.88

100 x $0.3888

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material 30% Glass Filled Nylon 6
Material Flammability Standard UL94 V-2
Thickness 0.236 in
Full Material 30% Glass Filled Nylon 6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us