Menu Search

Cable Gland Locknut - ; ; Black

This Locknut is designed to lock a cable gland in place, it is black and made from nylon.
Item code:

CGLN-NPT-1/2-BK

111598 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.1753
500 - 4999 $0.8168
5000 - 9999 $0.7028
10000 + $0.6326
Standard pack: 100

Order in multiple of 100

Total price:

$117.53

100 x $1.1753

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material 30% Glass Filled Nylon 6
Material Flammability Standard UL94 V-2
Brand Richco
Full Material 30% Glass Filled Nylon 6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us