Quantity | Unit price |
---|---|
100 - 499 | $1.1633 |
500 - 4999 | $0.8078 |
5000 - 9999 | $0.6953 |
10000 + | $0.6258 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | 30% Glass Filled Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Thickness | 7.0 mm |
Thickness | 0.276 in |
Full Material | 30% Glass Filled Nylon 6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue