Menu Search

Cable Gland Locknuts

In stock

These Cable Gland Locknuts, also known as cord grip nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material View
$0.1934 - $0.3888 2400 In stock
M20
30% Glass Filled Nylon 6
$0.3633 - $0.6743 5900 In stock
PG 11
30% Glass Filled Nylon 6
$0.347 - $0.6974 Request the lead time here
M25
30% Glass Filled Nylon 6
$1.0853 - $2.1818 Request the lead time here
M40
30% Glass Filled Nylon 6
CGLN-M16-BK $0.1607 - $0.323 Request the lead time here
M16
30% Glass Filled Nylon 6
$0.4784 - $0.9609 800 In stock
M32
30% Glass Filled Nylon 6
$1.4168 - $2.6354 150 In stock
PG 29
30% Glass Filled Nylon 6
$0.6477 - $1.2039 400 In stock
PG 21
30% Glass Filled Nylon 6
$0.3164 - $0.5865 1800 In stock
PG 7
30% Glass Filled Nylon 6
$2.8208 - $5.2235 50 In stock
PG 36
30% Glass Filled Nylon 6
CGLN-M12-BK $0.1607 - $0.323 9200 In stock
M12
30% Glass Filled Nylon 6
$0.4104 - $0.7623 1100 In stock
PG 16
30% Glass Filled Nylon 6
$0.4104 - $0.7623 700 In stock
PG 13.5
30% Glass Filled Nylon 6
$1.8635 - $3.4664 73 In stock
1.000 in
30% Glass Filled Nylon 6
$0.6326 - $1.1753 111598 In stock
1/2 in
30% Glass Filled Nylon 6
$1.0365 - $1.9254 2200 In stock
3/4 in
30% Glass Filled Nylon 6
$0.4701 - $0.8762 2100 In stock
3/8 in
30% Glass Filled Nylon 6
$0.3164 - $0.5865 5600 In stock
PG 9
30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M20 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-M20-BK

Price Range
$0.3888 - $0.1934

Stock Levels
2400 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 11 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG11-BK

Price Range
$0.6743 - $0.3633

Stock Levels
5900 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M25 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-M25-BK

Price Range
$0.6974 - $0.347

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M40 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-M40-BK

Price Range
$2.1818 - $1.0853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M16 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-M16-BK

Price Range
$0.323 - $0.1607

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M32 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-M32-BK

Price Range
$0.9609 - $0.4784

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 29 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-PG29-BK

Price Range
$2.6354 - $1.4168

Stock Levels
150 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 21 ; Thickness 7.0 mm | 0.276 in ; Black

CGLN-PG21-BK

Price Range
$1.2039 - $0.6477

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.276 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 7 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG7-BK

Price Range
$0.5865 - $0.3164

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 36 ; Thickness 8.0 mm | 0.315 in ; Black

CGLN-PG36-BK

Price Range
$5.2235 - $2.8208

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.315 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-M12-BK

Price Range
$0.323 - $0.1607

Stock Levels
9200 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 16 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-PG16-BK

Price Range
$0.7623 - $0.4104

Stock Levels
1100 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 13.5 ; Thickness 6.0 mm | 0.236 in ; Black

CGLN-PG13.5-BK

Price Range
$0.7623 - $0.4104

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.236 in
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - ; ; Black

CGLN-NPT-1-BK

Price Range
$3.4664 - $1.8635

Stock Levels
73 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - ; ; Black

CGLN-NPT-1/2-BK

Price Range
$1.1753 - $0.6326

Stock Levels
111598 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - ; ; Black

CGLN-NPT-3/4-BK

Price Range
$1.9254 - $1.0365

Stock Levels
2200 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - ; ; Black

CGLN-NPT-3/8-BK

Price Range
$0.8762 - $0.4701

Stock Levels
2100 In stock
Attributes
  • Colour
    Black
  • Material
    30% Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Brand
    Richco
  • Full Material
    30% Glass Filled Nylon 6
Cable Gland Locknut - Thread Size PG 9 ; Thickness 5.0 mm | 0.197 in ; Black

CGLN-PG9-BK

Price Range
$0.5865 - $0.3164

Stock Levels
5600 In stock
Attributes
  • Colour
    Black
  • Material
    Glass Filled Nylon 6
  • Material Flammability Standard
    UL94 V-2
  • Thickness
    0.197 in
  • Full Material
    30% Glass Filled Nylon 6