Quantity | Unit price |
---|---|
1 - 9 | $323.90 |
10 - 19 | $307.50 |
20 - 29 | $291.20 |
30 - 39 | $274.80 |
40 + | $259.90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 18.3 mm |
---|---|
Inside Diameter | 0.72 in |
Nominal Size | 19.1 mm |
Nominal Size | 0.750 in |
Outside Diameter | 25.0 mm |
Outside Diameter | 0.984 in |
Overall Length | 100.0 m |
Overall Length | 328.084 ft |
Colour | Grey |
Conduit Form | Unsplit |
Full Material | High Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue