Quantity | Unit price |
---|---|
1 - 9 | $188.60 |
10 - 19 | $179.00 |
20 - 29 | $169.70 |
30 - 39 | $160.30 |
40 + | $150.70 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 7.4 mm |
---|---|
Inside Diameter | 0.291 in |
Nominal Size | 6.4 mm |
Nominal Size | 0.250 in |
Outside Diameter | 10.2 mm |
Outside Diameter | 0.402 in |
Overall Length | 300.0 m |
Overall Length | 984.252 ft |
Colour | Grey |
Conduit Form | Unsplit |
Full Material | High Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue