These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base assures stable mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | Base Length | View | |
|---|---|---|---|---|---|---|---|---|
| $1.4072 - $1.6887 | 7800 In stock |
|
|
|
|
|
||
| $1.7486 - $3.8847 | 11400 In stock |
|
|
|
|
|
||
| $1.2518 - $1.5023 | Request the lead time here |
|
|
|
|
|
||
| $1.4315 - $1.5069 | Request the lead time here |
0.87 in
22.1 mm
|
|
|
0.02 - 0.071 in
0.5 - 1.8 mm
|
1.366 in
34.7 mm
|
||
| $0.9191 - $1.3095 | 12400 In stock |
0.984 in
25 mm
|
|
|
0.071 - 0.110 in
1.8 - 2.8 mm
|
1.181 in
30 mm
|
||
| $0.7295 - $1.04 | 37050 In stock |
0.984 in
25 mm
|
|
|
0.071 - 0.110 in
1.8 - 2.8 mm
|
1.181 in
30 mm
|
||
| $1.3013 - $1.37 | 14000 In stock |
|
|
|
0.02 - 0.071 in
0.5 - 1.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue