| Quantity | Unit price |
|---|---|
| 1000 - 24999 | $1.5069 |
| 25000 + | $1.4315 |
| Base Length | 34.7 mm |
|---|---|
| Base Length | 1.366 in |
| Base Width | 22.1 mm |
| Base Width | 0.87 in |
| Compatible Cable Diameter Range | 0.374 in |
| Compatible Cable Diameter Range | 9.5 mm |
| Compatible Hole Diameter | 0.252 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Panel Thickness Range | 0.5 - 1.8 mm |
| Compatible Panel Thickness Range | 0.02 - 0.071 in |
| Maximum Compatible Cable Diameter | 0.374 in |
| Maximum Compatible Cable Diameter | 9.5 mm |
| Maximum Compatible Panel Thickness | 1.8 mm |
| Maximum Compatible Panel Thickness | 0.071 in |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Compatible Panel Thickness | 0.02 in |
| Minimum Compatible Panel Thickness | 0.5 mm |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Colour | Black |
| Full Material | Polyamide |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue