Quantity | Unit price |
---|---|
100 - 1999 | $1.0049 |
2000 - 9999 | $0.9042 |
10000 + | $0.7049 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 30 mm |
---|---|
Base Length | 1.181 in |
Base Width | 25 mm |
Base Width | 0.984 in |
Compatible Cable Diameter Range | 0.472 - 0.551 in |
Compatible Cable Diameter Range | 12 - 14 mm |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Compatible Panel Thickness Range | 0.071 - 0.110 in |
Compatible Panel Thickness Range | 1.8 - 2.8 mm |
Maximum Compatible Cable Diameter | 14 mm |
Maximum Compatible Cable Diameter | 0.551 in |
Maximum Compatible Panel Thickness | 2.8 mm |
Maximum Compatible Panel Thickness | 0.110 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Cable Diameter | 12 mm |
Minimum Compatible Cable Diameter | 0.472 in |
Minimum Compatible Panel Thickness | 0.071 in |
Minimum Compatible Panel Thickness | 1.8 mm |
Minimum Operating Temperature | -40 °F |
Minimum Operating Temperature | -40 °C |
Operating Temperature Range | -40 - 185 °F |
Operating Temperature Range | -40 - 85 °C |
Colour | Grey |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue