Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 100 - 1999 | $1.3095 |
| 2000 - 9999 | $1.1799 |
| 10000 + | $0.9191 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 1.181 in |
|---|---|
| Base Length | 30 mm |
| Base Width | 0.984 in |
| Base Width | 25 mm |
| Compatible Cable Diameter Range | 16 - 18 mm |
| Compatible Cable Diameter Range | 0.630 - 0.709 in |
| Compatible Hole Diameter | 4.8 mm |
| Compatible Hole Diameter | 0.189 in |
| Compatible Panel Thickness Range | 1.8 - 2.8 mm |
| Compatible Panel Thickness Range | 0.071 - 0.110 in |
| Maximum Compatible Cable Diameter | 0.709 in |
| Maximum Compatible Cable Diameter | 18 mm |
| Maximum Compatible Panel Thickness | 0.110 in |
| Maximum Compatible Panel Thickness | 2.8 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Compatible Cable Diameter | 16 mm |
| Minimum Compatible Cable Diameter | 0.630 in |
| Minimum Compatible Panel Thickness | 1.8 mm |
| Minimum Compatible Panel Thickness | 0.071 in |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Colour | Grey |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue