Menu Search

Cable Clamps - Plug In, Locking

In stock

These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base assures stable mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Base Width Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range Base Length View
$1.4072 - $1.6887 7800 In stock
$1.7486 - $3.8847 11400 In stock
$1.2518 - $1.5023 Request the lead time here
$1.3013 - $1.37 14000 In stock
0.02 - 0.071 in
$0.9191 - $1.3095 11400 In stock
0.984 in
0.071 - 0.110 in
1.181 in
$0.7295 - $1.04 37050 In stock
0.984 in
0.071 - 0.110 in
1.181 in
$1.4315 - $1.5069 Request the lead time here
0.87 in
0.02 - 0.071 in
1.366 in
Cable Clamp Lockable 9.5 mm 6.5 mm Nylon 6/6 Natural

PKKL-3

Price Range
$1.6887 - $1.4072

Stock Levels
7800 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamp Lockable 13.5 mm 6.5 mm Nylon 6/6 Natural

PKKL-4

Price Range
$3.8847 - $1.7486

Stock Levels
11400 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamp Lockable 7.8 mm 6.5 mm Nylon 6/6 Natural

PKKL-3S

Price Range
$1.5023 - $1.2518

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamps - Plug In, Locking 0.250 in Nylon 6/6 Natural

22SEAPM250750

Price Range
$1.37 - $1.3013

Stock Levels
14000 In stock
Attributes
  • Compatible Panel Thickness Range
    0.02 - 0.071 in
  • Maximum Compatible Panel Thickness
    0.071 in
  • Minimum Compatible Panel Thickness
    0.02 in
  • Colour
    Natural
  • Full Material
    Polyamide
Cable Clamps - Plug In, Locking 0.189 in 0.709 in Nylon 6/6 Grey

CCP005A

Price Range
$1.3095 - $0.9191

Stock Levels
11400 In stock
Attributes
  • Base Length
    1.181 in
  • Base Width
    0.984 in
  • Compatible Cable Diameter Range
    0.630 - 0.709 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.071 - 0.110 in
Cable Clamps - Plug In, Locking 0.189 in 0.551 in Nylon 6/6 Grey

CCP004A

Price Range
$1.04 - $0.7295

Stock Levels
37050 In stock
Attributes
  • Base Length
    1.181 in
  • Base Width
    0.984 in
  • Compatible Cable Diameter Range
    0.472 - 0.551 in
  • Compatible Hole Diameter
    0.189 in
  • Compatible Panel Thickness Range
    0.071 - 0.110 in
Cable Clamps - Plug In, Locking 6.4 mm 0.374 in Nylon 6/6 Black

22SEAPM250750B

Price Range
$1.5069 - $1.4315

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.366 in
  • Base Width
    0.87 in
  • Compatible Cable Diameter Range
    0.374 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.02 - 0.071 in